Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Bison Gear Motors
Description
185 Series
Bill of material
060-185-0013
PN
Part Number
060-185-0013
MOD
Product Series
185
PO
Power Options
Reducer
SP
Speed
0 RPM
TO
Torque
90 InLb
RA
Ratio :1
12.9411176
HP1
Input Hp
1/10 HP
HP2
Input Hp
0.1 HP
V
Volts
0 V
AMPS
Amps
N/A A
OHL
Overhung Load
200 Lbs
WT
Weight
2.75 Lbs
OPS
Output Shaft Diameter
0.5 In
LUB
Lubrication
Oil Type
RED
Motor Size Input
NA
ULC
Construction File
N/A
ULI
Insulation File
N/A
CSA
Construction File
N/A
CE
CE Certification
N/A
Download CAD models
Previews
3D
2D