Catalog navigation
CAD model selection
HELP_VARIABLE
Company
WAGO
Description
221-612 - COMPACT Splicing Connectors 2-conductor connector
Bill of material
221-612
BESTNR
Item-No.
221-612
BEZEICHNUNG
Description
COMPACT Splicing Connectors 6 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 (e+m) mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
12 - 14 mm
SPANNUNG
Measured voltage
450 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
P
No. of poles
2
HOEHE
Height
9.80 mm
BREITE
Width
15.80 mm
TIEFE
Depth
21.30 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
transparent
GEWICHT
Weight
2.550 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04
Download CAD models
Previews
3D
2D