Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
Bison Gear Motors
Description
261 Series Sanimotor
Bill of material
017-261-0221
PN
Part Number
MOD
Product Series
261
PO
Power Options
AC
SP
Speed
RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
HP
HP2
Input Hp
HP
V
Volts
V
AMPS
Amps
A
OHL
Overhung Load
Lbs
WT
Weight
Lbs
OPS
Output Shaft Diameter
0.79 In
LUB
Lubrication
Food Grade Grease Type
RED
Motor Size Input
NA
ULC
Construction File
E89715
ULI
Insulation File
E199928
CSA
Construction File
N/A
CE
CE Certification
Yes
Download modelli CAD
Anteprime
3D
2D