Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
AGRO
Description
9919.10 - End cover
Bill of material
9919.10
CNSORDERNO
Art. No.
9919.10
BZ
Designation
Plug-in cover with central fixing, 88x88 mm
LOD
Level of Details
L
Length
88 mm
B
Width
88 mm
H
Height
7.5 mm
F
Colour
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV beständig
ENO
E-Number
374161008
CNSMASSEXACT
Weight
30 g
CNSEAN
EAN-Code
7611614183336
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Plug-in cover with central fixing, quadratic For ceiling-/ and wall-outlets Length x Width x Height: 88 x 88 x 7.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9919.10 / E-No.: 374 161 008
Pobierz modele CAD
Previews
3D
Wymiar
2D