Catalog navigation
CAD model selection
Basic
Certified
Premium
HELP_VARIABLE
Company
igus
Description
02 - High power current cable
Bill of material
CF270.UL.07.03.02.02.D
DESCRIPTION_SHORT
PUR-Servoleitung | CF270.UL.D | (4G0,75+2x(2x0,34)C)C
DESCRIPTION_LONG
Servoleitung (Class 4.2.3.1). Für mittlere Beanspruchung, PUR-Außenmantel, Geschirmt, Öl- und kühlmittelbeständig, Kerbzäh, Flammwidrig, Hydrolyse- und mikrobenbeständig, PVC- und halogenfrei
MANUFACTURER_PID
CF270.UL.07.03.02.02.D
KEYWORD
Leitungen; Meterware; CF270.UL.D; CF270.UL.D; Servoleitungen
ADPRODUCTSTATE
adProductState
ePLAN aktiv
ADPUBLICATION
adPublication
Printkatalog, Datenblatt
AAO742
Brand
chainflex®
AAC028
min. permissible cable outside temperature, fixed laid
-50.00000 °C
AAC029
min. permissible cable outside temperature, when moving
-25.00000 °C
BAE013
Nominal diameter of the cable
0.000 mm²
AAP775
Number of wires
8
AAI407
outer diameter
12 mm
BAB378
Color of coat
orange
BAD991
earthed conductor present
Nein, Ja
AAK280
flame retardant
nach IEC 60332-1-2
AAL680
halogen free (according to EN 50267-2-2)
DN 275 (11)
AAK718
material of the sheath
PUR (Polyurethan)
AAB912
max. permissible cable outside temperature, fixed laid
80.00000 °C
AAB913
max. permissible cable outside temperature, when moving
80.00000 °C
CONTENT_UNIT
[[**UNDEFINED VALUE**]]
CUSTOMS_TARIFF_NUMBER
85444999
LINK
http://www.igus.de/shop/product/?artNr=CF270.UL.07.03.02.02.D&tab=TechnicalData
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.