Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
10 - Control cable
Bill of material
CF5.15.04
DESCRIPTION_SHORT
PVC-Steuerleitung | CF5 | 4G1,5
DESCRIPTION_LONG
Steuerleitung (Class 5.5.2.2). Für hohe Beanspruchung, PVC-Außenmantel, Ölbeständig, Flammwidrig
MANUFACTURER_PID
CF5.15.04
KEYWORD
Leitungen; Meterware; CF5; CF5; Steuerleitungen
ADPRODUCTSTATE
adProductState
ePLAN aktiv
ADPUBLICATION
adPublication
Printkatalog, Datenblatt, Express_BR
AAO742
Brand
chainflex®
AAC029
min. permissible cable outside temperature, when moving
5.00000 °C
BAE013
Nominal diameter of the cable
1.500 mm²
BAE014
Nominal voltage U
500.000 V
AAP775
Number of wires
4
BAD999
Oil-resistant in accordance EN 60811-2-1
DN 275 (11)
AAI407
outer diameter
8 mm
BAD991
earthed conductor present
Ja
BAB378
Color of coat
grün
AAK280
flame retardant
nach IEC 60332-1-2
AAL680
halogen free (according to EN 50267-2-2)
AAB912
max. permissible cable outside temperature, fixed laid
70.00000 °C
AAK718
material of the sheath
Polyvinylchlorid
AAB913
max. permissible cable outside temperature, when moving
70.00000 °C
AAC028
min. permissible cable outside temperature, fixed laid
-15.00000 °C
CONTENT_UNIT
[[**UNDEFINED VALUE**]]
PRICE_QUANTITY
CUSTOMS_TARIFF_NUMBER
85444995
COUNTRY_OF_ORIGIN
LINK
http://www.igus.de/shop/product/?artNr=CF5.15.04&tab=TechnicalData
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.