Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
02 - High power current cable
Bill of material
CF886.160.01
DESCRIPTION_SHORT
PVC-Spindelleitung/Einzelader | CF886 | (1x16)C
DESCRIPTION_LONG
Spindelleitung/Einzelader (Class 3.1.1.1). Für flexible Beanspruchung, PVC-Außenmantel, Geschirmt, Flammwidrig
MANUFACTURER_PID
CF886.160.01
KEYWORD
Leitungen; Meterware; CF886; CF886 (Mehradrig); Motorleitungen
ADPRODUCTSTATE
adProductState
ADPUBLICATION
adPublication
Printkatalog, Datenblatt
AAO742
Brand
chainflex®
AAC028
min. permissible cable outside temperature, fixed laid
-15.00000 °C
AAC029
min. permissible cable outside temperature, when moving
5.00000 °C
BAE013
Nominal diameter of the cable
16.000 mm²
AAP775
Number of wires
1
AAI407
outer diameter
12 mm
BAB378
Color of coat
orange
BAD991
earthed conductor present
Nein
AAK280
flame retardant
nach IEC 60332-1-2
AAL680
halogen free (according to EN 50267-2-2)
AAK718
material of the sheath
Polyvinylchlorid
AAB912
max. permissible cable outside temperature, fixed laid
70.00000 °C
AAB913
max. permissible cable outside temperature, when moving
70.00000 °C
CONTENT_UNIT
[[**UNDEFINED VALUE**]]
CUSTOMS_TARIFF_NUMBER
85444999
LINK
http://www.igus.de/shop/product/?artNr=CF886.160.01&tab=TechnicalData
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.