Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
05 - Medium voltage power cable
Bill of material
CFCRANE.PUR.350.01.6/10kV
DESCRIPTION_SHORT
PUR-Mittelspannungsleitung | CFCRANE.PUR
DESCRIPTION_LONG
Mittelspannungsleitung (Class 6.6.3.1). Für höchste Spannungen und Leistungen, PUR-Außenmantel, Geschirmt, Öl- und kühlmittelbeständig, PVC- und halogenfrei, Kerbzäh, Hydrolyse- und mikrobenbeständig
MANUFACTURER_PID
CFCRANE.PUR.350.01.6/10kV
KEYWORD
Leitungen; Meterware; CFCRANE.PUR; CFCRANE.PUR; Motorleitungen
AAO742
Brand
chainflex®
AAC028
min. permissible cable outside temperature, fixed laid
-30.00000 °C
AAC029
min. permissible cable outside temperature, when moving
-20.00000 °C
BAE013
Nominal diameter of the cable
35.000 mm²
AAP775
Number of wires
1
AAI407
outer diameter
25 mm
AAL680
halogen free (according to EN 50267-2-2)
DN 275 (11)
AAK280
flame retardant
nach IEC 60332-1-2
BAB378
Color of coat
rot
AAB912
max. permissible cable outside temperature, fixed laid
80.00000 °C
AAK718
material of the sheath
PUR (Polyurethan)
AAB913
max. permissible cable outside temperature, when moving
80.00000 °C
CUSTOMS_TARIFF_NUMBER
85446010
LINK
http://www.igus.de/shop/product/?artNr=CFCRANE.PUR.350.01.6/10kV&tab=TechnicalData
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.