歡迎
Component Cloud
Vote For More Catalogs
Your Catalog @ CC
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
Component Cloud
Vote For More Catalogs
Your Catalog @ CC
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
目錄: Bison Gear Motors
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
RS50-0007-HSB2S-W
Bison Gear Motors
Washdown
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bisongear/washdown/s_series_asmtab.prj},{NB=RS50-0007-HSB2S-W},{SIZE=S50},{SIZE1=50},{RATIO=0007},{OS=H},{M=SB},{FP=},{MP=2},{LUB=S},{MMS=W},{MPT=},{MPOS=},{BI=1.000\"},{BM=25mm},{CI=1.114\"},{CM=28.3mm},{DI=0.25\"},{DM=8mm},{H=5.551},{RWT=19},{PPATH=../../parts/s_parts/s_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Bison Gear Motors
Description
S Series - Stainless Steel Integral HP Worm Speed Reducer
Bill of material
RS50-0007-HSB2S-W
PN
Part Number
RS50-0007-HSB2S-W
RS50-0007-HSB2S-W
SIZE
Size
S50
S50
RATIO
Ratio
7
10
14
18
26
30
43
60
68
80
100
7
10
14
18
26
30
43
60
68
80
100
OS
Output Shaft
Hollow
Right Ext.
Left Ext.
Hollow
Right Ext.
Left Ext.
M
Mounting
Standard Base
OP Flange 2
Torque Arm
Standard Base
OP Flange 2
Torque Arm
FP
Flange Position
N/A
N/A
MP
Mounting Position
B3
B6
B7
B8
V5
V6
B3
B6
B7
B8
V5
V6
LUB
Lubrication
Standard (Shell Omala S4 WE 320)
Food Grade (Mobil Glygoyle 320)
Standard (Shell Omala S4 WE 320)
Food Grade (Mobil Glygoyle 320)
MMS
Motor Mount Style
NEMA - 56C (D = 6.5”)
IEC 63B14 (D = 90mm)
IEC 71B14 (D = 105mm)
IEC 80B14 (D = 120mm)
NEMA - 56C (D = 6.5”)
IEC 63B14 (D = 90mm)
IEC 71B14 (D = 105mm)
IEC 80B14 (D = 120mm)
MPT
Motor/Power Type
Not Selected
INV.DUTY, 0.33HP (.25KW), 230/460V
INV.DUTY, 0.5HP (.37KW), 230/460V
INV.DUTY, 0.75HP (.55KW), 230/460V
INV.DUTY, 1.0HP (.75KW), 230/460V
INV.DUTY, 1.5HP (1.1KW), 230/460V
INV.DUTY, 2.0HP (1.5KW), 230/460V
BRAKE MOTOR, 0.5HP (.37KW), 230/460V
BRAKE MOTOR, 0.75HP (.55KW), 230/460V
BRAKE MOTOR, 1.0HP (.75KW), 230/460V
SINGLE PHASE, 0.33HP, 115/230VAC
SINGLE PHASE, 0.5HP, 115/230VAC
SINGLE PHASE, 0.75HP, 115/230VAC
SINGLE PHASE, 1.0HP, 115/230VAC
SINGLE PHASE, 1.5HP, 115/230VAC
PMAC (TEFC), 0.75HP, 230V
PMAC (TEFC), 1.13HP, 230V
PMAC (TEFC), 0.75HP, 460V
PMAC (TEFC), 1.13HP, 460V
PMAC (TENV), 0.75HP, 230V
PMAC (TENV), 1.13HP, 230V
PMAC (TENV), 0.75HP, 460V
PMAC (TENV), 1.13HP, 460V
PMAC (TENV w/Encoder), 0.75HP, 230V
PMAC (TENV w/Encoder), 1.13HP, 230V
PMAC (TENV w/Encoder), 0.75HP, 460V
PMAC (TENV w/Encoder), 1.13HP, 460V
PMDC, 0.25HP, 12V
PMDC, 0.33HP, 12V
PMDC, 0.33HP, 24V
PMDC, 0.5HP, 12V
PMDC, 0.5HP, 24V
PMDC, 0.75HP, 12V
PMDC, 0.75HP, 24V
PMDC, 1.0HP, 12V
PMDC, 1.0HP, 24V
PMDC, 0.25HP, 90V
PMDC, 0.25HP, 180V
PMDC, 0.33HP, 90V
PMDC, 0.33HP, 180V
PMDC, 0.5HP, 90V
PMDC, 0.5HP, 180V
PMDC, 0.75HP, 90V
PMDC, 0.75HP, 180V
PMDC, 1.0HP, 90V
PMDC, 1.0HP, 180V
White Epoxy (IP55), 0.25HP, 208-230/460V
White Epoxy (IP55), 0.33HP, 208-230/460V
White Epoxy (IP55), 0.5HP, 208-230/460V
White Epoxy (IP55), 0.75HP, 208-230/460V
White Epoxy (IP55), 1.0HP, 208-230/460V
Stainless Steel (IP69), 0.5HP, 230/460V
Stainless Steel (IP69), 1HP, 230/460V
Stainless Steel (IP69), 1.5HP, 230/460V
Stainless Steel (IP69), 2HP, 230/460V
Not Selected
INV.DUTY, 0.33HP (.25KW), 230/460V
INV.DUTY, 0.5HP (.37KW), 230/460V
INV.DUTY, 0.75HP (.55KW), 230/460V
INV.DUTY, 1.0HP (.75KW), 230/460V
INV.DUTY, 1.5HP (1.1KW), 230/460V
INV.DUTY, 2.0HP (1.5KW), 230/460V
BRAKE MOTOR, 0.5HP (.37KW), 230/460V
BRAKE MOTOR, 0.75HP (.55KW), 230/460V
BRAKE MOTOR, 1.0HP (.75KW), 230/460V
SINGLE PHASE, 0.33HP, 115/230VAC
SINGLE PHASE, 0.5HP, 115/230VAC
SINGLE PHASE, 0.75HP, 115/230VAC
SINGLE PHASE, 1.0HP, 115/230VAC
SINGLE PHASE, 1.5HP, 115/230VAC
PMAC (TEFC), 0.75HP, 230V
PMAC (TEFC), 1.13HP, 230V
PMAC (TEFC), 0.75HP, 460V
PMAC (TEFC), 1.13HP, 460V
PMAC (TENV), 0.75HP, 230V
PMAC (TENV), 1.13HP, 230V
PMAC (TENV), 0.75HP, 460V
PMAC (TENV), 1.13HP, 460V
PMAC (TENV w/Encoder), 0.75HP, 230V
PMAC (TENV w/Encoder), 1.13HP, 230V
PMAC (TENV w/Encoder), 0.75HP, 460V
PMAC (TENV w/Encoder), 1.13HP, 460V
PMDC, 0.25HP, 12V
PMDC, 0.33HP, 12V
PMDC, 0.33HP, 24V
PMDC, 0.5HP, 12V
PMDC, 0.5HP, 24V
PMDC, 0.75HP, 12V
PMDC, 0.75HP, 24V
PMDC, 1.0HP, 12V
PMDC, 1.0HP, 24V
PMDC, 0.25HP, 90V
PMDC, 0.25HP, 180V
PMDC, 0.33HP, 90V
PMDC, 0.33HP, 180V
PMDC, 0.5HP, 90V
PMDC, 0.5HP, 180V
PMDC, 0.75HP, 90V
PMDC, 0.75HP, 180V
PMDC, 1.0HP, 90V
PMDC, 1.0HP, 180V
White Epoxy (IP55), 0.25HP, 208-230/460V
White Epoxy (IP55), 0.33HP, 208-230/460V
White Epoxy (IP55), 0.5HP, 208-230/460V
White Epoxy (IP55), 0.75HP, 208-230/460V
White Epoxy (IP55), 1.0HP, 208-230/460V
Stainless Steel (IP69), 0.5HP, 230/460V
Stainless Steel (IP69), 1HP, 230/460V
Stainless Steel (IP69), 1.5HP, 230/460V
Stainless Steel (IP69), 2HP, 230/460V
NMR
Nom. Motor RPM
-
RPM
MPOS
Motor Position
Not Available
Not Available
°
TYPE
Type
Reducer
OSP
Output Speed
-
RPM
MPHP
Motor Power
-
HP
OT
Output Torque
-
in-lbs
SF
Service Factor
-
OHL
256
256
NT
Nom. Torque (in-lbs)
478
478
DE
Dynamic efficiency
-
F
ØF
6.5"
A
3.866"
3.866"
B
1.000"
1.000"
C
1.114"
1.114"
D
0.25"
0.25"
下載CAD模型
生成CAD模型
Previews
3D
尺寸
2D