Catalog navigation
CAD model selection
HELP_VARIABLE
Company
WAGO
Description
280-502/281-582 to 280-502/281-588 - Component terminal block, double-deck, with end plate, with varistor, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², CAGE CLAMP®
Bill of material
280-502/281-582
BESTNR
Item-No.
280-502/281-582
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
STROM
Current intensity
20 A
HOEHE
Height
39.50 mm
BREITE
Width
10.00 mm
TIEFE
Depth
64.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
gray
BEMERKUNGEN
Comment
DC 24 V
GEWICHT
Weight
12.800 g
ECLASS71
eCl@ss 7.1
27-14-11-27
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.