Catalog navigation
CAD model selection
HELP_VARIABLE
Company
WAGO
Description
709-167 - Cover carrier, Type 1, incl. fixing/retaining screws and knurled nut, suitable for 279 to 282 and 880 Series rail-mounted terminal blocks, suitable for 264 Series miniature rail-mounted terminal blocks, suitable for 270 Series sensor and actuator terminal
Bill of material
709-167
BESTNR
Item-No.
709-167
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
60.00 mm
BREITE
Width
8.00 mm
TIEFE
Depth
133.00 mm
FARBE
Color
grau
GEWICHT
Weight
16.167 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Download CAD models
Previews
3D
2D