Catalog navigation
Facetsfilter
CAD model selection
HELP_VARIABLE
Company
WAGO
Description
762-5204/8000-001 - Touch Panel 600 25,7 cm (10.1") Visu Panel
Bill of material
762-5204/8000-001
BESTNR
Item-No.
762-5204/8000-001
BEZEICHNUNG
Description
TP600, 10.1, 1280x800, PIO2, VP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
223.00 mm
BREITE
Width
293.00 mm
TIEFE
Depth
58.00 mm
GEWICHT
Weight
1580.000 g
BEMERKUNGEN
Comment
25.7 cm (10.1'')
ECLASS71
eCl@ss 7.1
27-24-23-01
ECLASS81
eCl@ss 8.1
27-24-23-01
Download CAD models
Previews
3D
2D