Catalog navigation
CAD model selection
HELP_VARIABLE
Company
WAGO
Description
852-303 - Industrial-Managed-Switch, 8-port 100Base-TX, 2-Slot 1000BASE-SX/LX
Bill of material
852-303
BESTNR
Item-No.
852-303
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
120.00 mm
BREITE
Width
50.00 mm
TIEFE
Depth
162.00 mm
GEWICHT
Weight
910.000 g
ECLASS71
eCl@ss 7.1
19-17-01-06
ECLASS81
eCl@ss 8.1
19-17-01-06
Download CAD models
Previews
3D
2D