Catalog navigation
CAD model selection
HELP_VARIABLE
Company
WAGO
Description
704-2004 - Interface module for direct wiring (1 conductor) 16 channels
Bill of material
704-2004
BESTNR
Item-No.
704-2004
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
50.00 mm
BREITE
Width
55.00 mm
TIEFE
Depth
85.00 mm
FARBE
Color
gray
GEWICHT
Weight
80.000 g
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Download CAD models
Previews
3D
2D