Catalog navigation
Facetsfilter
CAD model selection
HELP_VARIABLE
Company
WAGO
Description
2787-2147 - Power Supply Unit
Bill of material
2787-2147
BESTNR
Item-No.
2787-2147
BEZEICHNUNG
Description
Power Supply Unit
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
130.00 mm
BREITE
Width
70.00 mm
TIEFE
Depth
169.00 mm
FARBE
Color
light gray
GEWICHT
Weight
1450.000 g
ECLASS71
eCl@ss 7.1
27-23-02-09
ECLASS81
eCl@ss 8.1
27-23-02-09
Download CAD models
Previews
3D
2D