Catalog navigation
CAD model selection
HELP_VARIABLE
Company
WAGO
Description
288-002 - Universal mounting foot, snap-fit type, suitable for DIN 15, 35 and 32 rails
Bill of material
288-002
BESTNR
Item-No.
288-002
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
11.90 mm
BREITE
Width
5.50 mm
TIEFE
Depth
49.70 mm
FARBE
Color
grau
GEWICHT
Weight
1.480 g
ECLASS71
eCl@ss 7.1
27-18-27-02
Download CAD models
Previews
3D
2D