Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
02 - High power current cable
Bill of material
CF37.15.04.D
DESCRIPTION_SHORT
TPE-Motorleitung | CF37.D | 4G1,5
DESCRIPTION_LONG
Motorleitung (Class 7.6.4.2). Für höchste Beanspruchung, TPE-Außenmantel, Öl- und bioölbeständig, PVC- und halogenfrei, UV-beständig, Hydrolyse- und mikrobenbeständig
MANUFACTURER_PID
CF37.15.04.D
KEYWORD
Leitungen; Meterware; CF37.D; CF37.D; Motorleitungen
ADPRODUCTSTATE
adProductState
ePLAN aktiv
ADPUBLICATION
adPublication
Printkatalog, Datenblatt
AAO742
Brand
chainflex®
AAC028
min. permissible cable outside temperature, fixed laid
-55.00000 °C
AAC029
min. permissible cable outside temperature, when moving
-35.00000 °C
BAE013
Nominal diameter of the cable
1.500 mm²
AAP775
Number of wires
4
AAI407
outer diameter
8 mm
BAB378
Color of coat
schwarz
BAD991
earthed conductor present
Ja
AAK280
flame retardant
AAL680
halogen free (according to EN 50267-2-2)
DN 275 (11)
AAK718
material of the sheath
Copolymer, thermoplastisch
AAB912
max. permissible cable outside temperature, fixed laid
90.00000 °C
AAB913
max. permissible cable outside temperature, when moving
90.00000 °C
CONTENT_UNIT
[[**UNDEFINED VALUE**]]
CUSTOMS_TARIFF_NUMBER
85444999
LINK
http://www.igus.de/shop/product/?artNr=CF37.15.04.D&tab=TechnicalData
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.