Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
02 - High power current cable
Bill of material
CF896.100.04
DESCRIPTION_SHORT
iguPUR-Motorleitung | CF896 | (4G10)C
DESCRIPTION_LONG
Motorleitung (Class 3.1.3.1). Für flexible Beanspruchung, iguPUR-Außenmantel, Ölbeständig, Geschirmt, Flammwidrig
MANUFACTURER_PID
CF896.100.04
KEYWORD
Leitungen; Meterware; CF896; CF896; Motorleitungen
ADPRODUCTSTATE
adProductState
ePLAN aktiv
ADPUBLICATION
adPublication
Printkatalog, Datenblatt
AAO742
Brand
chainflex®
AAC028
min. permissible cable outside temperature, fixed laid
-50.00000 °C
AAC029
min. permissible cable outside temperature, when moving
-20.00000 °C
BAE013
Nominal diameter of the cable
10.000 mm²
AAP775
Number of wires
4
AAI407
outer diameter
19 mm
BAB378
Color of coat
orange
BAD991
earthed conductor present
Ja
AAK280
flame retardant
nach IEC 60332-1-2
AAL680
halogen free (according to EN 50267-2-2)
AAK718
material of the sheath
PUR (Polyurethan)
AAB912
max. permissible cable outside temperature, fixed laid
80.00000 °C
AAB913
max. permissible cable outside temperature, when moving
80.00000 °C
CONTENT_UNIT
[[**UNDEFINED VALUE**]]
CUSTOMS_TARIFF_NUMBER
85444999
LINK
http://www.igus.de/shop/product/?artNr=CF896.100.04&tab=TechnicalData
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.