Catalog navigation
CAD model selection
HELP_VARIABLE
Company
igus
Description
02 - High power current cable
Bill of material
CFROBOT6.160.03
DESCRIPTION_SHORT
PUR-Motorleitung | CFROBOT6 | 3G16
DESCRIPTION_LONG
Motorleitung (Class 6.1.3.3). Für tordierbare Beanspruchung, PUR-Außenmantel, Öl- und kühlmittelbeständig, Flammwidrig, PVC- und halogenfrei, Kerbzäh, Hydrolyse- und mikrobenbeständig
MANUFACTURER_PID
CFROBOT6.160.03
KEYWORD
Leitungen; Meterware; CFROBOT6; CFROBOT6 (Motorleitung); Tordierbare Leitungen
ADPRODUCTSTATE
adProductState
ePLAN aktiv
ADPUBLICATION
adPublication
Printkatalog, Datenblatt
AAO742
Brand
chainflex®
AAC028
min. permissible cable outside temperature, fixed laid
-50.00000 °C
AAC029
min. permissible cable outside temperature, when moving
-25.00000 °C
BAE013
Nominal diameter of the cable
16.000 mm²
AAP775
Number of wires
3
AAI407
outer diameter
18 mm
BAB378
Color of coat
blau
BAD991
earthed conductor present
Ja
AAK280
flame retardant
nach IEC 60332-1-2
AAL680
halogen free (according to EN 50267-2-2)
DN 275 (11)
AAK718
material of the sheath
PUR (Polyurethan)
AAB912
max. permissible cable outside temperature, fixed laid
80.00000 °C
AAB913
max. permissible cable outside temperature, when moving
80.00000 °C
CONTENT_UNIT
[[**UNDEFINED VALUE**]]
CUSTOMS_TARIFF_NUMBER
85444999
LINK
http://www.igus.de/shop/product/?artNr=CFROBOT6.160.03&tab=TechnicalData
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.