Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ATEK Drive Solutions - Gears & Motors
Description
Typ LC - Servo-Miniature bevel gearboxes
Bill of material
ATEK LC0351:1A0-1.1-4000/0000-7x25Nr.007(B14)
CNSORDERNO
Order number
TYP
Gearbox type
LC
GR
Size
UB
Transmission Ratio
BA
select the model
BS
Mounting Side
EB
Mounting Configuration
N1
High-speed shaft
1/min
N2
Low-speed shaft
4000.0 1/min
AF
Design
MB
Motor type
D
Flange diameter
mm
ZK
centering diameter
mm
S
Holes / Threads
mm
LK
bolt circle diameter
mm
MWD
Motor shaft diameter
mm
MWL
Motor shaft Lenght
mm
Enter value for MWL
Motor shaft Lenght
mm
cm
inch
ft
I
depth centering diameter
mm
E
Length
mm
E1
Flange thickness
mm
FR2
Radial force on the shaft N2
N
FA2
Axial force on the shaft N2
N
T2N
Nominal torque operating mode S5
Nm
T2B
max. acceleration torque operating mode S5
Nm
T2NOT
Emergency stop torque operating mode S5
Nm
N1MAX
input max. speed operating mode S5
5000 1/min
J1
Moments of Inertia
kgcm^2
CNSMASS
Gear mass
kg
Download CAD models
Previews
3D
Dimension
2D