Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ATEK Drive Solutions - Gears & Motors
Description
Typ SC - Servo worm gearbox project-related centre-to-centre distance from 040 up to 100 mm
Bill of material
ATEK SC 050 5:1 B0-1.1-828/0000 V 90/19x40 Nr. 103 GS 19 KN-PG
CNSORDERNO
Order number
TYP
Gearbox type
SC
GR
shaft center distance
UB
Transmission Ratio
BA
select the model
BO
Model option
BS
Mounting Side
EB
downward-facing side
N1
High-speed shaft
1/min
AF
select the design
NR
Flange number
D
diameter driving shaft
mm
L
Motorshaft Lenght
mm
KPD
Coupling Design
INFO
PDF Info
PDF(Online)
N2
Low-speed shaft
1/min
T2N
Torque Ratings
Nm
S5
Cycle Operation S5
Nm
T2B
Acceleration Torque
Nm
T2NOT
Emergency Shutdown Torque
Nm
N1MAX
Max. Input Speed
1/min
CNSMASS
Mass
kg
FRN2
permissible radial force at slow speed shaft
N
FAN2
permissible axial force at slow speed shaft
N
MM
Moments of Inertia
kgcm^2
V
Flange size
mm
FGR
Coupling
E
Lenght
mm
E1
Flange thickness
mm
LK
bolt circle diameter
mm
ZK
centering diameter
mm
S
Thread
I
Deep
mm
Download CAD models
Previews
3D
Dimension
2D