Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ATEK Drive Solutions - Gears & Motors
Description
Type SLM - Worm gearbox centre-to-centre distance from 040 up to 100 mm
Bill of material
ATEK SLM 050 38:1 B0-1.1-18/0000 DS 080A-8/00-5
CNSORDERNO
Order number
TYP
Gearbox type
SLM
GR
shaft center distance
P1
Power Ratings
kW
N2
Low-speed shaft
1/min
UB
Actual transmission ratio
BA
select the model
BO
Model option
BS
Mounting Side
EB
downward-facing side
KK
Position of terminal box
AF
select the design
MA
Brake motors design
BM
Braking Torques
- Nm
MOTOR
Motor Design
INFO
PDF Info
PDF (Online)
T
Effective output torque
Nm
T2N
permissible rated output torque
Nm
T2MAX
max. permissible output torque
Nm
DFL
Diameter Flange
mm
BG
fitted for motor attachment
FRN2
permissible radial force at slow speed shaft
N
FAN2
permissible axial force at slow speed shaft
N
CNSMASS
Mass
kg
WELLE
Motor Shaft (ø x length)
mm
G
Diameter
mm
Q
Lenght
mm
GL
Lenght
mm
E
Lenght
mm
Download CAD models
Previews
3D
Dimension
2D